Catalog navigation
CAD model selection
Selectable products: 253
HELP_VARIABLE
Company
Thermokon
Description
AKF10+ - Duct Sensor temperature
Bill of material
620864 AKF10+ NTC10k 050.06
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
temperature
AT
Application/type
Duct/immersion sensor
KONFIG
Configuration
S
Sensor
AGSPA
Output voltage
AGST
Output current
AGSK
Output switching contact
NTECH
Network technology
DUT
Data transmission
TEB
Operating range temperature
GKT
Accuracy temperature
TEBG
Operating range temperature enclosure
EBF
Operating range humidity
max. 85% rH short term condensation
SPANN
Power supply
LA
Power consumption
MBM
Material in touch with media
Sensor probe, Ø=6 mm, stainless steel V4A (1.4571), suitable for usage in aggressive media
EL
Installation length
mm
AZ
Display
GEH
Enclosure
FARBE
Colour
SA
Protection IP
IP65, according to EN 60529
ANSCHLUSS
Connection
AL
Connection cable
MONTAGE
Mounting
VP
Packaging
LIEFERUMFANG
Delivery content
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models