Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Standard Type SSR-XW
Bill of material
SSR20XW1SS+220L (G20g20, B)
MN
Model No.
NOB
Number of LM block
QZ
QZ option
SO
Seals option
RADC
Radial Clearance
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Info Text
GX
Length G (Note 1
mm
GX2
Length g
20.00 mm
NOTE
Note 1
DRMH
Dimension of the rail mounting hole
NR
Number of rails specified as matched sets
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
TAPH
Tapped-hole LM Rail
INFO1
Info Text
P1
Position of LM Block (1st)
mm
Enter value for P1
Position of LM Block (1st)
mm
cm
inch
ft
P2
Position of LM Block (2nd)
mm
P3
Position of LM Block (3rd)
mm
P4
Position of LM Block (4th)
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD