Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
Metalic Accesories Type: PSA - Proximity Swith Connectors
Bill of material
PSA9-M12TC
CN
Cat. No.
PN
Part No.
MAT
Material
Nickel Plated Brass
COLOR
Color
Silver
IT
Internal Thread
A
A Thread
M12 x 1.0
B
B Thread
C
5.0 mm
D
13 mm
E
50 mm
F
mm
G
15.0 mm
M
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models