Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
E-768 Column Mount Support
Bill of material
E768
CN
Cat.No.
E768
DESCRIPTION
Description
KD E768 Steel Support
FINISH
Finish
Galv-Krom
LR
Load Rating
800 lbs
WT
Weight
50 lbs/c
A
3.500 Inch
B
1.500 Inch
C
0.125 Inch
D
0.750 Inch
E
0.313 Inch
F
0.438 Inch
G
0.875 Inch
H
2.500 Inch
I
1.250 Inch
J
0.063 Inch
K
0.375 Inch
L
0.250 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models