Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
B-909HS
Bill of material
B909HS10
CN
Cat.No.
B909HS10
DESCRIPTION
Description
KD B909HS10 Channel 1 1/2x 1 7/8
FINISH
Finish
Galv-Krom
MAT
Material
12 ga.
A
1.540 Inch
B
1.895 Inch
C
0.875 Inch
E
1.500 Inch
F
0.563 Inch
H
0.875 Inch
L
120 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models