Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
Type RA-300 - For Extra Heavy-Duty
Bill of material
RA30010
CN
Cat. No.
RA30010
DESCRIPTION
Description
KD RA30010 METAL FRAMING
FP
Ft. per Pkg.
50 FEET
L
Length
120 Inch
A
1.656 Inch
B
3.125 Inch
C
3.000 Inch
D
0.750 Inch
E
0.841 Inch
F
0.750 Inch
G
0.754 Inch
WT
Weight per 100 ft.
135 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models