Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV002-07-2P - Geometry
Bill of material
MDSLV002-07-2P
MN
Model Number
MDSLV002-07-2P
MP
Mounting Positions
LO
Conduit Hole Position
A
413 mm
AA
3 Inch
AB
403.2863 mm
AC
325 mm
AE
303.6 mm
AF
130 mm
B
366 mm
BA
152.352 mm
C
785.177 mm
D
228.6 mm
E
177.8 mm
ES
51.625 mm
F2
2F
311.15 mm
FF
285.75 mm
G
25 mm
H
17 mm
J
83 mm
K
90 mm
M
296 mm
NW
N-W
92.25 mm
O
467.6 mm
P
484 mm
R
40.4 mm
S
12.75 mm
T
71 mm
V
92.202 mm
U
47.625 mm
XL
242.4608 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0145-14 - Geometry
    Toshiba
    MDSL0146-14 - Geometry
    Toshiba
    MDSLV0285-01-46P - Geometry
    Toshiba
    MDSL0051-09B - Geometry
    Toshiba
    AS-958254-326-TS - Geometry
    Toshiba
    AS-958252-254 - Geometry
    Toshiba
    MDSLV041-02-2P - Geometry
    Toshiba
    AS-958253-284TS - Parts
    Toshiba
    MDSLV045-06-46P - Geometry
    Toshiba
    MDSL0051-07A-EQPIII - Geometry
    Toshiba
    MDSLV085-04-46P - Geometry
    Toshiba
    MDSLV045-03-2P - Geometry
    Toshiba
    MDSLV045-01-2P - Geometry
    Toshiba
    MDSL0051-10B-TZ-EQPIII - Geometry
Previews
3D
Dimension
2D
Download CAD models