Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV005-02 - Geometry
Bill of material
MDSLV005-02
MN
Model Number
MDSLV005-02
MP
Mounting Positions
LO
Conduit Hole Position
A
220 mm
AA
0.75 Inch
AB
209.4022 mm
AC
162 mm
AE
139.3 mm
AF
67.5 mm
B
168 mm
BA
69.85 mm
C
392.55 mm
D
114.3 mm
E
95.25 mm
ES
45.3225 mm
F2
2F
139.7 mm
FF
114.3 mm
G
13 mm
H
10.5 mm
J
42 mm
K
54 mm
M
135.5 mm
NW
N-W
69.85 mm
O
242.3 mm
P
242.9 mm
R
25 mm
S
6.355 mm
T
41.5 mm
V
69.342 mm
U
28.575 mm
XL
154.7710 mm
XN
134 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LUCAS FRANCE
    ALSS - 1 ROBOT - LINEAR AXIS ON THE FLOOR - STANDARD
    Toshiba
    Toshwash Footed
    Toshiba
    EQPIII-840 Brake C-FACE RB
    Bison Gear Motors
    Brake Motors, Three Phase, C-Face Footed
    Toshiba
    EQPIII Brake
    Toshiba
    SAS-003992 - Geometry
    Toshiba
    MDSL0145-05 - Geometry
    Toshiba
    Roundbody
    Toshiba
    EQP Global SD
    Wilo
    With Frequency Converter (UK)
    Toshiba
    MDSLV005-01 - Geometry
    NORO
    Stop valves with seal, pneumatically operated, plug-in-motor - Regulating and shut-off valves
    NORO
    Throttle valves with seal, manually operated, adjustable, with angle scale - Regulating and shut-off valves
    Misumi
    TNKB, TNKBF - Pressure Tanks with Base -Wide Mouth- Number of Holes Fixed-
Previews
3D
Dimension
2D
Download CAD models