Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958249-143 - Parts
Bill of material
AS-958249-143
MN
Model Number
AS-958249-143
MP
Mounting Positions
LO
Conduit Hole Position
A
170 mm
AA
3/4 Inch
AB
229.5554 mm
AC
181.1507 mm
AE
119.1636 mm
AF
41.7704 mm
B
130 mm
BA
57.4 mm
C
328.9 mm
D
88.9 mm
G
8.9 mm
H
9 mm
J
40 mm
E
69.9 mm
ES
36 mm
F2
2F
101.6 mm
NW
N-W
57.2 mm
O
202.9 mm
P
222.6142 mm
R
19.5 mm
S
4.775 mm
T
41.5 mm
U
22.225 mm
V
55.88 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models