Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS-958257-445TS - Parts
Bill of material
AS-958257-445TS
MN
Model Number
AS-958257-445TS
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
3 Inch
AB
602.141 mm
AC
460 mm
AE
279.5 mm
AF
200 mm
B
490 mm
BA
190.5 mm
C
1130.2 mm
D
279.5 mm
G
34.4 mm
H
21 mm
J
110 mm
K
120 mm
E
228.5 mm
ES
77 mm
F2
2F
419 mm
NW
N-W
120.7 mm
O
585.5 mm
P
656 mm
R
51.3 mm
S
15.875 mm
T
90 mm
U
60.325 mm
V
114.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0001-09 - Geometry
    Toshiba
    AS-958257-444TS - Geometry
    Toshiba
    MDSL0001-11 - Geometry
    Toshiba
    TDL03 - Geometry
    Toshiba
    TDL02 - Geometry
    Toshiba
    MDSL0001-05 - Geometry
    Toshiba
    MDSL0001-02 - Geometry
    Toshiba
    MDSL0001-04 - Parts
    Toshiba
    MDSL0001-01 - Geometry
    Toshiba
    MDSL0001-07-TS - Geometry
    Toshiba
    MDSL0001-06TS - Geometry
    Toshiba
    MDSL0001-03 - Geometry
    Toshiba
    TDL04 - Geometry
    Toshiba
    MDSL0001-08 - Geometry
Previews
3D
Dimension
2D
Download CAD models