Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-05 - Geometry
Bill of material
MDSL0011-05
MN
Model Number
MDSL0011-05
MP
Mounting Positions
LO
Conduit Hole Position
AA
50.8 mm
AB
298.9158 mm
AC
237.5 mm
AF
70 mm
C
706.825 mm
ES
82.55 mm
NW
N-W
117.475 mm
M
266.65 mm
P
363 mm
R
40.411 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
111.125 mm
XL
176.0515 mm
XN
155 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models