Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-02-180LP-HEFF - Geometry
Bill of material
MDSL0151-02-180LP-HEFF
MN
Model Number
MDSL0151-02-180LP-HEFF
MP
Mounting Positions
LO
Conduit Hole Position
AA
3/4 Inch
AB
217.8708 mm
AC
167 mm
AF
80 mm
AG
516 mm
AH
69.85 mm
AJ
231.78 mm
AK
209.55 mm
BB
6.35 mm
BD
254 mm
BE
18 mm
BF
11.1125 mm
BU
90 deg
BV
175 mm
C
585.85 mm
ES
32.51 mm
EU
22.225 mm
EW
9.525 mm
EX
19.05 mm
OX
260 mm
P
254 mm
R
25 mm
S
6.35 mm
U
28.575 mm
V
69.85 mm
XL
154.2466 mm
XN
122 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models