Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS003550-447-TS - Geometry
Bill of material
SAS003550-447-TS
MN
Model Number
SAS003550-447-TS
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
125 mm
AB
558.9563 mm
AC
452 mm
AE
279 mm
AF
227.5 mm
B
580 mm
BA
190 mm
C
1404.5 mm
D
279 mm
G
30 mm
J
110 mm
K
145 mm
H
21 mm
E
228.5 mm
ES
77 mm
F2
2F
508 mm
NW
N-W
120.5 mm
O
596.5 mm
P
620.6 mm
R
51.3 mm
S
15.875 mm
T
90 mm
U
60.325 mm
V
114.3 mm
XL
387.9628 mm
XN
268 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models