Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
NDMK - Driect Mounting Cylinder / Non-Rotating Rod / Double Acting : Single Rod
Bill of material
NDMK10-5D
IDNR
Ident number
MOUNTING
Mounting
NDMK
BS
Bore Size
mm
STROKE
Stroke
mm
ACTING
Acting
Double Acting
POS
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
POSA
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
A
Dimensions
10.0 mm
A1
Dimensions
0.0 mm
B
Dimensions
15.2 mm
C
Dimensions
24 mm
D
Dimensions
4 mm
E
Dimensions
7 mm
F
Dimensions
8.0 mm
FL
Dimensions
12.0 mm
FK
Dimensions
12.0 mm
FA
Dimensions
16.5 mm
FB
Dimensions
9 mm
H
Dimensions
21 mm
J
Dimensions
10 mm
K
Dimensions
18 mm
KI
Thread
M3x0.5
MM
Thread
M4x0.7
NA
Dimensions
7.0 mm
NB1
Dimensions
15.0 mm
NN
Thread
M3x0.7 DP:6
P
Dimensions
3.2 mm
Q
Dimensions
0 mm
QA
Dimensions
0 mm
R
Dimensions
0 mm
T
Dimensions
6 DP:5
U
Dimensions
10.5 mm
Y
Dimensions
11.5 mm
LG
Dimensions
35 mm
LT
Dimensions
56 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models