Catalog navigation
CAD model selection
Selectable products: 75
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® Excluder® DC - Rubber Energised Double-acting Scraper from Turcon® materials
Bill of material
WE250B033AT05
PARTNO
Part No.
RS
Rod Size MS-33675
BI
Rod Diameter B
Inch
TBI
Rod Diameter B Tolerance
Inch
BM
Rod Diameter B
mm
TBM
Rod Diameter B Tolerance
mm
A1I
Groove Diameter A1
Inch
TA1I
Groove Diameter A1 Tolerance
Inch
A1M
Groove Diameter A1
mm
TA1M
Groove Diameter A1 Tolerance
mm
G1I
Width G1
Inch
TG1I
Width G1 Tolerance
+0.005/-0.000 Inch
G1M
Width G1
mm
TG1M
Width G1 Tolerance
+0.13/-0.00 mm
NUT
Groove
TYPE
Type
MC
Seal Ring Material
FI
Diameter clearance
0.42 Inch
FM
Diameter clearance
1.07 mm
ORS
O-Ring size AS 568A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models