Catalog navigation
CAD model selection
Selectable products: 164
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® Double Delta® II according in MIL-G-5514F - Rod Piston, double acting sealing elements from Turcon® material
Bill of material
RD500M226AT05NE00
PARTNO
Part No.
DN
Dash No. MIL-G-5514F
BI
Rod Diameter
Inch
TBI
Rod Diameter Tolerance
Inch
EI
Groove Diameter
Inch
TEI
Groove Diameter Tolerance
Inch
DI
Diametral clearance D max.
Inch
RI
Radius
Inch
G0I
Groove Width +0.010/-0.000
Inch
G1I
Groove Width +0.010/-0.000
Inch
G2I
Groove Width +0.010/-0.000
Inch
BM
Rod Diameter
mm
TBM
Rod Diameter Tolerance
mm
EM
Groove Diameter
mm
TEM
Groove Diameter Tolerance
mm
DM
Diametral clearance D max.
mm
RM
Radius
mm
G0M
Groove Width +0.25/-0.00
mm
G1M
Groove Width +0.25/-0.00
mm
G2M
Groove Width +0.25/-0.00
mm
NUT
Groove
DRUCK
Pressure
0 up to 35 MPa
TYPE
Type
AUS
Groove Width Design
MC
Seal ring material
MC1
Elastomer Material
INFO
Note
Information
Note
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models