Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
TPUMF1200T-25-IW
Bill of material
TPUMF1200T-25-IW
CNSORDERNO
Order number
TPUMF1200T-25-IW
T
Teeth
12
DP
Pitch Diameter
73.6 mm
DO
Outside Diameter
73 mm
BS
Bore Shape
Round
D
Bore Diameter
25.3 mm
DH
Hub Diameter
45 mm
AM
Approx.mass
0.06 kg
M
Material
Ultra-High Molecular Weight Polyethylene(UHMW-PE)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models