Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
BGR 15
Bill of material
BGR 15 N 45 22.5/22.5
MODEL
Rail type
SIZE
Size
15
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LINFO
LengthINFO
AC
Accuracy class
S
Symmetry
L1
Distance to first hole
mm
L1INFO
Distance to first hole INFO
FGL1
Face grinding L1
FGL2
Face grinding L2
L2
Distance to last hole
22.5 mm
N
Number of holes/threads
1
F
Distance between holes
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models