Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Univer
Description
OV - Oval cylinders
Bill of material
OV 100 032 0010
SR
Series
OV
CYL
Cylinder
mm
T
Type
HUB
Stroke
mm
HUBST
Forward stroke
mm
Enter value for HUBST
Forward stroke
mm
cm
inch
ft
AF
Distance
mm
AM
Lenght
mm
B
Diameter f9
mm
BF
Depth
mm
BG
Depth
mm
BH
Depth
mm
C
Diameter
mm
D1
Diameter H9
mm
DD
Thread/screw thread
DE
Thread/screw thread
DF
Diameter
mm
E1
Height
mm
E2
Height
mm
E3
Width
mm
E4
Height
mm
EE
Thread/screw thread
H1
Distance
mm
L
Lenght
mm
KF
Thread/screw thread
KK
Thread/screw thread
LK
Depth
mm
LW
Depth
mm
MM
Diameter
mm
P1
Depth
7 mm
PJ
Distance
mm
PK
Distance
mm
PK1
Distance
mm
PL
Distance
mm
PM
Distance
mm
PM1
Distance
mm
PN
Lenght
mm
SW
Width across flats
mm
TG
Distance
mm
TG1
Distance
mm
TG2
Distance
mm
VD
Lenght
mm
WH
Distance
mm
ZM
Lenght
mm
ZJ
Length
mm
LA
Absorption length
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Univer
    OVF-11018_80 - Rear male hinge cast aluminium
    Univer
    KF-16 - Rod nut in zinc-plated steel
    Univer
    OVF-12018_80 - Flange cast aluminium
    Univer
    OVF-13018_80 - Bracket in zinc-platend steel
    Univer
    W - Short stroke cylinders W series Ø12 ÷100 mm
    Univer
    SF-28016 - Female without threaded bushing
    Univer
    SF-13016 - Bracket
    Univer
    SF-20016 - Cushion bearing
    Univer
    SF-24016 - Oscillating hinge
    Univer
    SF-12016 - Mounting plate
    Univer
    SF-27016 - Male threaded bushing
    Univer
    SF-26016 - Female threaded bushing
    Univer
    KF-15 - Double hinge in zinc-plated steel with pin for ISO 8140 rod
    Univer
    M - Microcylinders
Previews
3D
Dimension
2D
Download CAD models