Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Veith
Description
HST - ELADUR - Hollow rod
Bill of material
VEITH - ELADUR - Hollow rod HST 33 - 75x17x250
KB
Designation
HST 33
ELADUR
Type of Eladur
SHORE
Shore hardness
65 ±5 Shore A Shore
E
Elasticity
40 %
D1
Outer diameter ± 1%
mm
D2
Inner diameter ±1%
mm
L
Length ±5 mm
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    PSTN, PSWN - Stainless Steel Hollow Shafts - Threaded
    Misumi
    PSTT, PSWT - Stainless Steel Hollow Shafts - Tapped
    Misumi
    SPLS, SPLT - Stainless Steel Hollow Shafts - Thin Wall
    Veith
    Series TB - Medium load
    Steinel Normalien
    SZ 8580 - Distance and fitting unit SZ 8580
    Veith
    FE - ELADUR - Spring
    Veith
    AS - ELADUR - Stripper
Previews
3D
Dimension
2D
Download CAD models