Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FS2 - FS2-fixings
Bill of material
FS2 50
CODICE
Code
FS2 50
A
75 mm
B
56.5 mm
C
12 mm
D
8 mm
E
24 mm
D1
50.5 mm
D2
44.5 mm
D3
9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models