Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Veith
Description
RF 1500 - ISO 11901 Standard
Bill of material
RF1500-038-A
CODICE
Code
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
D
Diameter
63 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
F0
Initial force
1500 daN
F1
Final force
daN
FIS
Fixing
CS
Connection type
R
Connection
T
Usable hose
V
Volume
cm3
S
superficie
10.18 cm2
W
Weight
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models