Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Ventaflex
Description
LAVANTUS - curve 45°
Bill of material
L455005002 Bogen 45°_500(350)
ARTNR
item no.
LODLEVEL
LOD level
BR
series
DI
inside diameter
mm
DA
outside diameter
600 mm
WA
wall
50 mm
L
Length
722 mm
A
axial dimension
175 mm
G
weight
- kg
OF
surface inside
0.94 m^2
QS
cross section
0.20 m^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Ventaflex
    LAVANTUS - curve 90°
    Ventaflex
    LAVANTUS - air duct
    Ventaflex
    LAVANTUS grip
    Ventaflex
    LAVANTUS wall collar
    Ventaflex
    LAVANTUS ring seal
    Ventaflex
    LAVANTUS - red piece
    Ventaflex
    LAVANTUS - end stopper
    Ventaflex
    LAVANTUS - T-piece 45°
    HAWLE
    NL32 - 45° bend BAIO
    vonRoll hydro
    DUKTUS MMK fitting BLS - Double socket elbow BLS
    Ventaflex
    LAVANTUS - Y-piece
Previews
3D
Dimension
2D
Download CAD models