Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
voestalpine
Description
7.9 - Wear plates, thickness = 8 mm; 10 mm
Bill of material
16701
IDENTNR
Code-No. WF 750/1A
B
Width b -0.1/-0.25
mm
L
Length L +0.25
mm
S
Thickness s +0.05
mm
L1
Lenght L1
mm
L2
Lenght L2
mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rigon
    RBP-25 - Self-lubricating plate
    voestalpine
    7.1 - Wear plates, thickness = 20 mm
    Rigon
    RBP33 - Self-lubricating plate
    voestalpine
    7.7 - Wear plates, thickness = 8 mm; 12 mm; 16 mm; 20 mm
    D-M-E
    L-Gibs For Gib Assemblies
    D-M-E
    Self-Lubricating Square Gibs
    Rigon
    RBP-38 - Self-lubricating plate
    Royme
    PBGV - PACV - Wear plate
    Royme
    EBGW - Angular guide
    Royme
    PBGF - Wear plate
    voestalpine
    7.25 - Wear plates, thickness = 15 mm
    voestalpine
    7.16 - Wear plates, thickness = 10 mm
    voestalpine
    7.18 - Wear plates, thickness = 5 mm
    voestalpine
    7.15 - Wear plates, thickness = 10 mm
Previews
3D
Dimension
2D
Download CAD models