Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
voestalpine
Description
13.1 - Adapt plate (steel) for 13.1
Bill of material
19733
IDENTNR
Code-No.
WERKSTOFF
Material
Stahl
B
Width b -2
mm
L
Length L -2
mm
H
Height h ± 0.05
mm
L1
Length L1 ± 0.01
mm
L2
Length L2 ±0.1
mm
H1
Height h1 +0.025
mm
H3
Height h3
mm
H4
Height H ± 0.05
mm
D1
Diameter Ød1
mm
D2
Diameter Ød2
mm
D3
Diameter Ød3 +0.5
mm
D4
Diameter Ød4
mm
STK
Number of cheese head screws
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Maschinenbau Kitz
    Plate 11 - Series 50
    Maschinenbau Kitz
    Plate 40/18 - Floof Mounting Plates Series 40
    Maschinenbau Kitz
    Plate 13 - Series 50
    Maschinenbau Kitz
    Plate 40/7 - Series 40
    Misumi
    KJTC, KJTCY - Height Adjusting Shim Plates - Square - No Hole Type
    Maschinenbau Kitz
    Plate 60/10 - Series 60
    Maschinenbau Kitz
    Plate 40/6 - Series 40
    TAIYO
    Plate Mounting
    Special Springs
    PS - Plate
    Maschinenbau Kitz
    Plate 40/3 - Series 40
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 72107 - Plate for ISO pipe stirrup - Stainless steel A2 - A4 - Zinc plated steel
    Maschinenbau Kitz
    Plate 40/2 - Series 40
    Berger Tools
    PS - Plate
    Berger Tools
    PS - Plate
Previews
3D
Dimension
2D
Download CAD models