Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
vonRoll hydro
Description
DUKTUS ENH fitting BLS - 90° hydrant duckfoot bend with an outlet
Bill of material
DUKTUS ENH fitting BLS 80 0106080014
ARTNR
Part no.
BES
Coating
Epoxy coating
LODLEVEL
LOD Level
DN
Diameter
80
AG
Inch
PFA
100 bar
W
Weight
7.3 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models