Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
vonRoll hydro
Description
Figure 2818 - VONROLL CEMPUR BLS – Drinking water
Bill of material
Figure 2818 200
ARTNR
Part no.
BES
Outer coating
Zinc outside coating (200 g/m²) with a finishing layer (cement mortar)
BES2
Inner lining
Polyurethane (PUR)
LODLEVEL
LOD Level
DN
Diameter
PFA
Pressure class PFA
bar
WT
Wall-thickness class
bar
W
Weight
kg/m
L
Length
6000 mm
DE
Diameter
mm
DM
Diameter
mm
T
Length
mm
NPK
412
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models