Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
282-357 - Step-down cover plate, 1 mm thick, in connection with 2-conductor 282-901 terminal blocks
Bill of material
282-357
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
23.30 mm
BREITE
Width
1.00 mm
TIEFE
Depth
74.10 mm
FARBE
Color
GEWICHT
Weight
1.810 g
ECLASS71
eCl@ss 7.1
27-14-11-33
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models