Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
885-528 - Separator plate, 2 mm thick, 110.3 mm wide
Bill of material
885-528
BESTNR
Item-No.
885-528
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
BREITE
Width
2.00 mm
TIEFE
Depth
110.30 mm
FARBE
Color
gray
GEWICHT
Weight
13.700 g
ECLASS71
eCl@ss 7.1
27-14-11-33
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models