Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-304/004-000 - Relay module, Nominal input voltage: 24 VDC, 1 changeover contact, Limiting continuous current: 6 A, Railway, Red status indicator, Module width: 15 mm
Bill of material
286-304/004-000
BESTNR
Item-No.
286-304/004-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
15.00 mm
FARBE
Color
gray
BEMERKUNGEN
Comment
1 changeover contact (1u)
GEWICHT
Weight
23.300 g
ECLASS71
eCl@ss 7.1
27-37-16-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models