Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
207-1431 - Gelbox, for cables, Branch, with gel, 221 Series, max. 6 mm² connectors, without splicing connectors, Size 1
Bill of material
207-1431
BESTNR
Item-No.
207-1431
BEZEICHNUNG
Description
Gelbox, Size 1
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
21.30 mm
BREITE
Width
42.50 mm
TIEFE
Depth
38.00 mm
FARBE
Color
gray
GEWICHT
Weight
27.800 g
ECLASS71
eCl@ss 7.1
27-40-01-11
ECLASS81
eCl@ss 8.1
27-40-01-11
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models