Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
221-2411 - Inline splicing connector with lever, for all conductor types, max. 4 mm², 2-conductor, transparent housing, Transparent cover, Surrounding air temperature: max 85°C (T85)
Bill of material
221-2411
BESTNR
Item-No.
221-2411
BEZEICHNUNG
Description
Inline splicing connector with lever, 4 mm², 32 A, transparent
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5 mm²
QUERSCHNITT2
Cross section
18 - 12 AWG
ABISOLIERLAENGE
Strip length
11 mm
SPANNUNG
Measured voltage
450 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
HOEHE
Height
8.60 mm
BREITE
Width
7.90 mm
TIEFE
Depth
35.30 mm
ANZAHLKLEMMSTEL
Number of connection points
2
FARBE
Color
transparent
GEWICHT
Weight
2.900 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models