Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
750-483 - 2-CHANNEL ANALOG INPUT MODULE 0-30 V DIFFERENTIAL MEASURING INPUT
Bill of material
750-483
BESTNR
Item-No.
750-483
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
50.500 g
BEMERKUNGEN
Comment
0-30V DC Differenz-Messeingang
ECLASS71
eCl@ss 7.1
27-24-26-01
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD