Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
769-402 - Jumper, insulated
Bill of material
769-402
BESTNR
Item-No.
769-402
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
16 A
BREITE
Width
5.00 mm
TIEFE
Depth
5.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.587 g
ECLASS71
eCl@ss 7.1
27-14-11-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models