Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2789-9023 - Communication module, EtherNet/IP, communication capability
Bill of material
2789-9023
BESTNR
Item-No.
2789-9023
BEZEICHNUNG
Description
Communication module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
VERSCHMUTZGRAD
Pollution degree
2
HOEHE
Height
80.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
22.00 mm
FARBE
Color
light gray
GEWICHT
Weight
45.000 g
ECLASS71
eCl@ss 7.1
27-04-07-01
ECLASS81
eCl@ss 8.1
27-04-07-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models