Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
23-251R - Steel Hinge 1.5" to 28/1" - Right
Bill of material
23-251R-0Inch
PN
Part Number
23-251R
DESCRIPTION
Description
Steel Hinge 1.5" - Left
HT
Hinge Type
SWING
°
B
Width
2.165 Inch
H
Height
2.500 Inch
DF
Dia.
0.394 Inch
DB
Screw Dia.
0.315 Inch
T
Thickness
0.079 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models