Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
GN 858 - Latch clamps with locking mechanism, Type T5, with fixing holes (d2)
Bill of material
Latch clamp GN 858-1400-T5
PARTNUMBER
WINCO PARTNUMBER
GN 858-1400-T5
GROESSE
Size
1400
POS
Position
FH
Holding force
15000 N
A
22 mm
B1
115 mm
B2
51.5 mm
B3
66 mm
B4
22 mm
D1
10 mm
D2
8.5 mm
H1
57 mm
H2
38 mm
L1
~
318 mm
L2
~ min.
47 mm
M1
21 mm
M2
95 mm
M3
11 mm
M4
44 mm
R
for w2 =0
97.5 mm
S
5 mm
W1
Stroke
24 mm
W2
Adjustable range
22 mm
WEIGHT
Weight
1.5000 kg
CTN
US-Customs Tariff Number
8205700090
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models