Catalog navigation
CAD model selection
Selectable products: 273
HELP_VARIABLE
Company
JW Winco
Description
GN 42 - Levelling feet with fixing lug, Inch
Bill of material
Levelling foot GN 42-60-1/2x13-75-A0-S
PARTNUMBER
WINCO PARTNUMBER
WINKEL
°
D1
mm
D2
Thread
D3
13 mm
FORM
Form
AUSF
Type
L1
mm
L7
mm
L8
mm
M
mm
R
15 mm
SW7
Inch
T
mm
H1
mm
S
mm
H3
mm
H4
mm
H6
mm
SW1
Inch
SW2
Inch
SW3
Inch
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models