Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
WISKA
Description
EX-KVM-W - ATEX cable glands hexagonal, EX-KVM Z, type W, brass, metric
Bill of material
WISKA EX-KVM-24-W-17 10030013
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
mm
SW2
Key width
mm
E2
Width across corners
mm
CNSMAT
material
Cable gland: brass / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP66 / IP67
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX
ETEMP
Temperature range
-40°C to 120°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models