Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WISKA
Description
BFT - BraceFITTING, T-Connector, polyamide, BFT
Bill of material
WISKABFT-48-48-48-BK10109771
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
TY2
RAL
RAL colour
NW
Nominal width
mm
VD
Closure diameter
mm
M
Bohrloch
ML
Bohrlochabstand
mm
BR
Width
mm
TL
Total length
mm
VDO
Diameter closure (open)
mm
CNSMAT
Material
T-Connector: PA UL94-V0 / sealing gasket: TPU
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models