Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
RDE RW - RDE RW
Bill of material
WISKA RDE 25 RW 10105373
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
BXL
BxL
mm
D1
Cable diameter
mm
CNSMAT
material
EPDM
FB
Using for cable gland
HLVL
Hazard level EN acc. 45545
R22=HL3 / R23=HL3
SGE
Protection class to EN 60 529
IP68
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WISKA
    EMMU - Locknuts, EMMU, metric
    WISKA
    EMVSS-ORD - Stop ends with mounted O-ring seal, hexagonal, EMVS-ORD,  metric
    WISKA
    RDE - SPRINT reduction sealing inserts, RDE
    WISKA
    ESMU - Locknut, ESMU, stainless steel
    WISKA
    MFD RW - Mehrfachdichtung Railway, MFD RW
    WISKA
    EMSKV RW - SPRINT cable glands, EMSKV, metric, EN 62444, tested according to fire protection standard EN 45545
    WISKA
    GFD - SPRINT GFD, split, for assembled cables
    WISKA
    ESSKV RW - ESSKV RW, stainless steel, metric
    WISKA
    FFD - SPRINT special sealing inserts, FFD, for flat cables
    Wilo
    With Frequency Converter
    WISKA
    VFD - SPRINT blind sealing inserts, VFD
    KAISER
    1040-01 - Sealing inserts
    Elesa
    DIN 172 - ELESA-Guide bushings
    Harcourt
    HB-B - Bullet Nose Pin Bushings
Previews
3D
Dimension
2D
Download CAD models