Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WISKA
Description
EKVM VG - Cable glands, metric, type VG, earthing inser to VG 88773
Bill of material
WISKA EKVM 24/20 VG B 24-10 RAL 1007 10016506
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
0.0 - 10.6 mm
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
SW2
Key width
mm
E2
Width across corners
CNSMAT
material
Cable gland: brass / earthing insert: brass chromium-plated
SGE
Protection class to EN 60 529
IP30
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models