Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WITTE
Description
DB90°-F2 - DELTA BLOCK 90° FORM 2
Bill of material
22177-1
IDNR
Identnr
ARTICLE
description
WITTE-DELTA BLOCK 90° FORM 2
AF
system
mm
B
mm
WEIGHT
g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    DB90°-F3 - DELTA BLOCK 90° FORM 3
    WITTE
    DB120°-F2 - DELTA BLOCK 120° FORM 2
    WITTE
    DB90°-F1 - DELTA BLOCK 90° FORM 1
    WITTE
    DB120°-F1 - DELTA BLOCK 120° FORM 1
    WITTE
    VB120°STD - V BLOCK 120° STANDARD
    WITTE
    VB120°HMS - V BLOCK 120° HARD METAL SURFACE
    WITTE
    VB90HMS - V BLOCK 90 HARD METAL SURFACE
    WITTE
    ECO BP AF25 - BASE PLATES
    WITTE
    RPW3SALPAF25 - ROTARY PLATE WITH 3° SETTINGS AND LOCK PIN AF25
    WITTE
    BPLPPSHL - BASE PLATE WITTE PPS SYSTEM WITH HAND LEVER
    WMBerg
    3-20 - Direct Acting Brake
    WITTE
    . - Megalu column, type C2 80x80mm
    WITTE
    . - 95342 Connection Set Megalu C4/64
    WITTE
    BPPWSS - BASE PLATE PWS SYSTEM
Previews
3D
Dimension
2D
Download CAD models