Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
SLS AF16 - SLIDE STOP AF16
Bill of material
82411 0
IDNR
Identnr
ARTICLE
descriptiom
WITTE-SLIDE STOP AF16
AF
system
16.000 mm
AMIN
A/min
59.000 mm
AMAX
A/max
77.000 mm
WEIGHT
weight
98.000 g
INFO
Witte Katalog
SHIFT
+/-
mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models