Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
APLNXS16 - ADAPTER PLATE NewXS16
Bill of material
324205
IDNR
Identnr
ARTICLE
Article
WITTE-ADAPTER PLATE NEWXS16
AF
system
16.000 mm
B
width
64.000 mm
C
M4
WEIGHT
39.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    ASPPEB - ADJUSTMENT SCREW POSITIONG PIN BOLT FOR ECCENTRING BUSHING
    Univer
    HZ.R/RL... - R - Regulator
    WMBerg
    SIR-M - Isolation Rings
    WITTE
    . - Megalu base plate
    WITTE
    BPLPPSSH - BASE PLATE WITTE PPS SYSTEM WITH STAR HANDLE
    WITTE
    ADPL 150x150 AF25 - ADAPTERPLATE 150x150 AF25
    Univer
    HZ.Z300 - Wall bracket
    Univer
    HZ.P/PS... - P - Lockable valve
    WITTE
    ECO STR AF25 - STRUTS
    WITTE
    ECO CB AF25-50 - (free_form) CONTOUR BLOCKS
    WMBerg
    SM17 - Stepper Motors, NEMA 17
    WMBerg
    PHT0.05S - Hysteresis Brake
    WITTE
    . - AF 25 Adapter
    WITTE
    . - 95340 Connection Set Megalu C2/80
Previews
3D
Dimension
2D
Download CAD models