Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS10-12-D04 - Ratio of aluminum
Bill of material
WX-BS10-12-D04-100
MODEL
model
WX-BS10-12-D04
TT
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45x75
WEIGHT
2.860 kg/m
CSA
Cross-sectional area
1058.480 mm^2
LX
Cross section of inertia
50.560 10^4
LY
Cross section of inertia
25.520 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models