您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
中文
English (United States)
QA認證資訊
目錄: Yamaha Motor Co., Ltd
Created: 21.03.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yamaha Motor Co., Ltd
ABAR04-12SS-50-R3R
Yamaha Motor Co., Ltd
Robonity series
Basic model
ABAR
Powered by
CAD模型選擇
{yamaha/robonity_series/basic_model/abar/abar04_asmtab.prj},{NB=ABAR04-12SS-50-R3R(0)},{MODEL=ABAR04},{MODELX=LBAR04},{L=12},{LX= '12', '12: 12mm', '6', '6: 6mm'},{S=S},{MS=S},{STR=50},{STRX=[50:500/50]},{RBCL=R3},{CD=R},{POS=0},{VER=1},{M1=64.0},{M2=23.5},{M3=11.0},{M4=53.0},{MUM=ABAS04},{PPATH=parts/abar_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Yamaha Motor Co., Ltd
Description
ABAR04 - Rod type
Bill of material
ABAR04-12SS-50-R3R
CNSORDERNO
Order number
ABAR04-12SS-50-R3R
MODEL
Model
ABAR04
L
Lead
12: 12mm
6: 6mm
12: 12mm
6: 6mm
S
Shape
S: Straight
R: Bend right
L: Bend left
S: Straight
R: Bend right
L: Bend left
MS
Motor specification
S: Standard without brake
BK: Standard with brake
BL: Batteryless absolute without break
BKBL: Batteryless absolute with break
S: Standard without brake
BK: Standard with brake
BL: Batteryless absolute without break
BKBL: Batteryless absolute with break
STR
Stroke
mm
Enter value for STR
Stroke
mm
cm
inch
ft
確定
RBCL
RB cable length
R3: 3m
R5: 5m
R10: 10m
R3: 3m
R5: 5m
R10: 10m
CD
Cable direction
R: Rear
F: Front
R: Rear
F: Front
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求