Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBC42 - Traverse Robot. Multi-Type. Non-Rotatable Type. With Mounting Components
Bill of material
ZBC42-L-X90-Z35-H150
CODE
Code
ZBC42
TYPE
Type
Multi-Type
YDFX
Transfer Direction
XZ Axis
AZZJ
Installation Component
With
QDFS
Drive Mode
Pneumatic
AZWZ
Installation Location
XXC
X-Axis Travel
mm
ZXC
Z Axis Stroke
35 mm
H
Initial Height Minimum Unit 10
mm
Enter value for H
Initial Height Minimum Unit 10
mm
cm
inch
ft
CON
Configure
ZDFZ
Maximum Load (kg)
2
ZXSJ
Minimum Cycle Time (s)
2
CFWZJD
Repeat Position Accuracy
+0.05/-0.05
GZQY
Working Air Pressure (Mpa)
0.4¡«0.6
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models