Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZQA01_11 - Convenient And Adjustable Turntable Support Sliding Type
Bill of material
ZQA01-80DT
CODE
Code
TYPE
Type
MAT1
Main Body (Chinese Standard Material)
45
MAT2
Main Body (Correspond Material)
S45C
MBHT
Main Body (Heat Treatment)
Modulation
SUR1
Main Body (Surface Treatment)
Hard Chrome Plating
MAT3
Thrust washer (surface layer material)
Teflon
SUR2
Thrust washer (surface treatment)
Tinned
ANNEX
Accessories
MAT4
Mesh fastening handle(material)
RFHT
Reticulated fastening handle(heat treatment)
SUR3
Textured fastening handle(surface treatment)
SPE
Specifications
H
120 mm
H1
147 mm
H2
135 mm
D
68 mm
D1
48 mm
PCD
P.C.D
58 mm
N
4 mm
DD
d
5.5 mm
T
12 mm
V
23 mm
V1
25 mm
L
Maximum Active Travel
12 mm
ML
Maximum Load
200 KG
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models