Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR11_13 - Simple nozzle; Spray shape; Multipoint shape
Bill of material
NHR11-d1-N6
CODE
PSXZ
Spray shape
Multipoint type
WXTZ
Appearance characteristics
Round head type
MAT
material
PP
ZGSYYL
Maximum operating pressure
7Bar
ZGSYWD
Maximum operating temperature
70℃
TJLT
Recommended fluids
Air, water
DD
aperture
N
Number of holes
CKKQLL
Reference air flow rate
190 L/min
R
Thread
R1/4
L
25 mm
A
8 mm
B
11 mm
S
14 mm
ZL
Weight
2 g
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models